I-Line Series Connected Circuit Breaker Ratings

Refer to Catalog 2110CT9701

I-Line Series Connected Circuit Breaker Ratings

I-Line Series Connected Circuit Breaker Ratings (RMS Symmetrical)

Maximum System Voltage AC [1]

Maximum Short Circuit Current Rating

Square D Brand Integral or Remote 2- or 3-Pole Main Circuit Breaker [2]

Square D Brand Branch Circuit Breaker

Catalog Designation

Poles

120

65,000

QG, BG6, HG, JG, LG, MG, PG

BD6 (60 A Max.)

1

100,000

QJ, BJ, HJ, JJ, LJ, MJ, PJ

BD6, BG6

125,000

HL, JL, LL

BD6, BG6, BJ

200,000

HR, JR

BD6, BG6, BJ

208Y/120

65,000

QG, BG6, HG, JG, LG, MG, PG

BD6

2, 3

100,000

QJ, BJ, HJ, HL, JJ, JL, LJ, MJ, PJ

BD6, BG6

QJ, PJ, RJ

QD

240

42,000

LA

HD, JD, QD

2, 3

65,000

HG, JG

HD

2, 3

JG

JD, QD

QG, JL

QD

QG, BG6, HG, JG, LG, MG, PG

BD6

LH, PG, RG

HD, JD, QD

MG

HD, JD

1, 2, 3

LG

HD, JD, KA, LA, MA

LG

LD

3

100,000

PJ, RJ

QD

2

LJ

HD, HG, JD, JG, LA, MG

2, 3

LJ

LD, LG

3

LL

LA, MG

2, 3

QJ, BJ, HJ, JJ, LJ, MJ

BD6, BG6

PJ

BG6

3

HJ

HD, HG

2, 3

JJ, MJ, PJ, RJ

HD, HG, JD, JG

MJ

LA, LH

125,000

HL, JL

HD, HG, HJ

JL

JD, JG, JJ

HL, JL, LL

BD6, BG6, BJ

PL, RL

HD, HG, HJ, JD, JG, JJ

200,000

HR, JR

BD6, BG6, BJ

LR

BJ

3

JR

QD

2, 3

LR

HJ, HL, JJ, JL, LA, LH, QD, QG, QJ

277

35,000

BG6, HG, JG, LG, MG, PG

BD6

1

65,000

BJ, HJ, JJ, LJ, MJ, PJ

BD6, BG6

100,000

HL, JL, LL

BD6, BG6, BJ

200,000

HR, JR

BD6, BG6, BJ

480

30,000

LA

HD, JD

2, 3

35,000

HG, JG

HD

JG

JD

LH, MG, PG, RG

HD, JD

BG6, HG, JG, LG, MG, PG

BD6

LH

HG, JG

LG

LD

3

LG

HD, JD, LA

2, 3

42,000

RL

RG

65,000

HJ, JJ

HD, HG

BJ, HJ, JJ, LJ, MJ, PJ

BD6, BG6

JJ

JD, JG

LJ

LD, LG

3

LJ

HD, HG, JD, JG, LA

2, 3

100,000

HL, JL

HD, HG, HJ

HL, JL, LL

BD6, BG6, BJ

JL

JD, JG, JJ

PL, RL

HJ, JJ

LL

LD, LG, LJ

3

LL

HD, HG, HJ, JD, JG, JJ, LA

2, 3

200,000

HR, JR

BD6, BG6, BJ

HR

HD, HG, HJ, HL

JR

HD, HG, HJ, HL, JD, JG, JJ, JL

LR

HJ, HL, JJ, JL, LA, LH

480Y/277

35,000

BG6, HG, JG, LG, MG, PG

BD6

2, 3

65,000

BJ, HJ, JJ, LJ, MJ, PJ

BD6, BG6

100,000

HL, JL, LL

BD6, BG6, BJ

200,000

HR, JR

BD6, BG6, BJ

600

18,000

HG, JG

HD

2, 3

JG

JD

MG, PG, RG

HD, JD

LG

LD

3

LG

HD, JD

2, 3

25,000

HJ, JJ

HD, HG

JJ

JD, JG

LJ

LD, LG

3

LJ

JD, JG, HD, HG

2, 3

50,000

HL, JL

HD, HG, HJ

JL

JD, JG, JJ

PK

HJ, JJ

LL

LD, LG, LJ

3

LL

HD, HG, HJ, JD, JG, JJ

2, 3

100,000

HR

HD, HG, HJ, HL

JR

HD, HG, HJ, HL, JD, JG, JJ, JL

LR

HJ, HL, JJ, JL

347

18,000

BG6, HG, JG, LG, MG, PG

BD6

1

25,000

BJ, HJ, JJ, LJ, LL, MJ, PJ

BD6, BG6

50,000

HL, JL

BD6, BG6, BJ

100,000

JR

BD6 (60 A Max.), BG6, BJ

HR

BD6, BG6, BJ

600Y/347

18,000

BG6, HG, JG, LG, MG, PG

BD6

3

25,000

BJ, HJ, JJ, LJ, MJ, PJ

BD6, BG6

LJ

JD

50,000

HL, JL, LL

BD6, BG6, BJ

LJ

LG

100,000

HR, JR

BD6, BG6, BJ

LR

HJ, HL, JJ. JL

Fuse/I-Line Circuit Breaker Series Connected Ratings

Maximum System Voltage AC [1]

Maximum Short Circuit Current Rating

Remote Main Fuse

Square D Brand Branch Circuit Breaker Catalog Designation (2- or 3-Pole) Unless Otherwise Stated

Max A

Class

120/240 1Ø 208Y/120

100,000

1200 A

L, T (300 V)

QD, QG

800 A

T (600 V)

600 A

J, RK5

240

65,000

1200 A

L, T (300 V)

QD

800 A

T (600 V)

600 A

J, RK5

100,000

1200 A

L, T (300 V)

QD, QG (2-Pole)

800 A

T (600 V)

600 A

J, RK5

J, T (600 V)

LA, LH, PG

RK5

LA, LH, PG, HD, HG, HJ, HL, JD, JG, JJ, JL

J

HD, HG, HJ, HL, JD, JG, JJ, JL

800 A

T (600 V)

LA, LH, PG

T (300 V)

PG

L

LA, LH, PG

1200 A

L

LA, LH, PG

T (600 V)

HD, HG, HJ, HL, JD, JG, JJ, JL

1600/2000 A

L

NA, NC, NX, PJ, PL

4000 A

L

HD, HG, HJ, HL, JD, JG, JJ, JL

200,000

600 A

J, T (600 V)

LA, LH, NA, NC, NX, PG, PJ, PL

RK5

HD, HG, HJ, HL, JD, JG, JJ, JL, LA, LH, NC, NX, PG,PJ, PL

J

HD, HG, HJ, HL, JD, JG, JJ, JL

800 A

T (600 V)

LA, LH, NA, NC, NX, PG, PJ, PL

T (300 V)

PG, PJ, PL

L

LA, LH, NA, NC, NX, PG, PJ, PL

1200 A

L

NA, NC, NX, PG, PJ, PL

T (600 V)

HD, HG, HJ, HL, JD, JG, JJ, JL

1600 /2000 A

L

NA, NC, NX, PJ, PL

4000 A

L

HD, HG, HJ, HL, JD, JG, JJ, JL

480

100,000

400 A

J, T (600 V)

HD, HG, HJ, HL, JD, JG, JJ, JL

600 A

J, RK5

HJ, HL, JJ, JL

600 A

J, T (600 V)

LA, LH, NA, PG, PJ

RK5

LA, LH, NA, PG, PJ

800 A

L, T (600 V)

LA, LH, NA, PG, PJ

1200 A

L

LA, LH, NA, PG, PJ

T (600 V)

HJ, HL, JJ, JL

1600 A

L

NA, PG, PJ

2000 A

L

MG, MJ, NA, PG, PJ

4000 A

L

HJ, HL, JJ, JL

200,000

200 A

RK5

HJ, HL

400 A

J

HJ, HL, JJ, JL, LA, LH, NA, NC, NX, PG, PJ, PL

T (600 V)

HJ, HL, JJ, JL, LA, LH, NA, NC, NX

600 A

J

LA, LH, LC, MG, MJ, NA, NC, NX, PG, PJ, PL

T (600 V)

LA, LH, NA, NC, NX

RK5

LA, LH, LC, MG, MJ, NC, NX, PG, PJ

800 A

T (300 V)

PG, PJ, PL

T (600 V)

LA, LH, MG, MJ, NA, NC, NX, PG, PJ, PL

L

LA, LH, NA, NC, NX, PG, PJ, PL

1200 A

L

MG, MJ, NA, NC, NX, PG, PJ, PL

1600/2000 A

L

NA, NC, NX

600

100,000

30 A

CC

HG, JG (Molded Case Switches)

200 A

J

HD, HG, HJ, HL, JD, JG, JJ, JL

400 A

J, T (600 V)

HJ, HL, JJ, JL

  • The fuse used in this UL test is an envelope (umbrella) fuse. This fuse is designed as a “worst case’’ fuse. Thus, no matter what manufacturer’s fuse is used, the Square D brand circuit breaker is protected.

  • The line side fused switch may be in a separate enclosure or in the same enclosure as the loadside breaker. A line side fused switch may be a submain, integral main, or remote main. A load side breaker may be a branch, submain, or an integral main used on the load side of a remote main. This series combination short circuit current rating shall not exceed that of the line side fused switch. The charts apply to Square D brand load side breakers only. However, the line side fuse ratings are independent of the fuse manufacturer.

  • Not applicable to Corner Grounded Systems.

  • Limiters used in Square D brand DSL and DSL II fused power circuit breakers are not class L fuses and do not have series ratings.

Footnotes

  1. For indicated circuit breakers rated less than this maximum voltage. The indicated short circuit current rating also applies, but at the voltage rating of the circuit breaker.
  2. LG, LJ, and LL are only available in 3-pole configurations.
Feedback